Universal roof hook for PV module mounting, tiled roof
Type DHU A2
Item no. 5901410
EAN 4012197368685



Item no. / Type
Smallest selling unit: 10 piece
10piece
piece
Description
Roof hook to mount photovoltaic modules on pitched roofs in combination with the TP 45 support profile. Suitable for tiled roofs. Lockable fastening on support profile. Mounting on rafters with TKS wafer-head screws. Roof hook can be infinitely adjusted horizontally and vertically using glands, correct spanner Torx 40. Height adjustment in the range of the roof slat between 40–54 mm, side adjustment option up to 76 mm, height adjustment of the support profile up to 18 mm.
Technical data
Dimensions
| Width | 120 mm |
|---|
Technical data
| Material thickness | 6 mm |
|---|---|
| With mounting plate | yes |
| Adjustable | yes |
| Angle of inclination, min. | 90 ° |
| Angle of inclination, max. | 0 ° |
| ROHS-conformant | yes |
| Dimension | 140x197x144 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Suitable for fastening photovoltaic roof/facade fastening | Pitched roof fastening |
| Suitable for roof material | Roof tile |
| Wide fastening plate | 75 mm |
| Fastening plate, length | 120 mm |
| Height-fastening plate | 36 mm |
| Penetration of roof necessary | yes |
| Alignment | Horizontal/vertical |
| Anchoring | Bolts |
| Product series | Magic PV Pitch |
Environmental Data
6,9457 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 6,9457 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 6,9457 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
TP 45 2350 ALU
5900405
Smallest selling unit: 4 piece
4piece
piece
TP 45 4700 ALU
5900410
Smallest selling unit: 4 piece
4piece
piece
TP 45 4700 ALU S
5900412
Smallest selling unit: 4 piece
4piece
piece

Item no. 5900405
Support profile for PV module mountingType
TP 45 2350 ALU
Smallest selling unit: 4 piece
4piece
piece

Item no. 5900410
Support profile for PV module mountingType
TP 45 4700 ALU
Smallest selling unit: 4 piece
4piece
piece

Item no. 5900412
Support profile for PV module mountingType
TP 45 4700 ALU S
Smallest selling unit: 4 piece
4piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
DHU A2
5901410
DHU T A2
5901404
DHU T A2K S
5901406
DHU A2
Item no.
5901410
DHU T A2
Item no.
5901404
DHU T A2K S
Item no.
5901406
