Universal plug-in terminal, 5-pole
Type 61 525 FL
Item no. 2054458
EAN 4012196334667




Item no. / Type
2054458 / 61 525 FL
Nominal voltage
450 V
Nominal cross-section, min.
0,2 mm²
Nominal cross-section, max.
2,5 mm²
No. of terminals
5
Colour
Transparent
Smallest selling unit: 50 piece
50piece
piece
Description
Tested according to EN 60998.
Screwless terminal to connect electrical conductors. The type of conductor can either be flexible, multi-wire or rigid.
If rigid conductors are used, an opening of the release lever is not necessary. The conductor can be plugged into the terminal directly.
To extract the conductors, simply open the release lever. The strand can then be easily pulled-out.
Nominal cross-section:
5 x 0.2 - 2.5 mm² multi-wire cables / single-wire conductors
Rated voltage 450 V.
Rated current 24 A.
Stripping length: 9 mm (+1 mm).
Inspection opening: Phase tester and testing pin (max. Ø 2 mm), very easily accessible on the top side of the terminal
Max. approved ambient temperature according to EN 60998: 85 °C.
Screwless terminal to connect electrical conductors. The type of conductor can either be flexible, multi-wire or rigid.
If rigid conductors are used, an opening of the release lever is not necessary. The conductor can be plugged into the terminal directly.
To extract the conductors, simply open the release lever. The strand can then be easily pulled-out.
Nominal cross-section:
5 x 0.2 - 2.5 mm² multi-wire cables / single-wire conductors
Rated voltage 450 V.
Rated current 24 A.
Stripping length: 9 mm (+1 mm).
Inspection opening: Phase tester and testing pin (max. Ø 2 mm), very easily accessible on the top side of the terminal
Max. approved ambient temperature according to EN 60998: 85 °C.
Technical data UL (USA)
Rated voltage 300 V
Clamping range AWG 24-12
Ambient temp. max. 105 °C
Technical data
Dimensions
| Length | 24,5 mm |
|---|---|
| Width | 21 mm |
| Height | 11,7 mm |
Technical data
| Pole number | 1 |
|---|---|
| Nominal current | 24 A |
| Nominal voltage | 450 V |
| Insulation material | Thermoplast |
| Suitable for solid conductors | yes |
| Suitable for flexible conductors | yes |
| Suitable for multi-wire conductors | yes |
| With actuating levers | yes |
| Connectable conductor cross-section, single-wire, min. | 0,2 mm² |
| Connectable conductor cross-section, single-wire, max. | 2,5 mm² |
| Connectable conductor cross-section, multi-wire, min. | 0,2 mm² |
| Connectable conductor cross-section, multi-wire, max. | 2,5 mm² |
| Nominal cross-section, min. | 0,2 mm² |
| Nominal cross-section, max. | 2,5 mm² |
| ROHS-conformant | yes |
| Cross-section | 5 x 0.2 - 2.5 mm² multi-wire cables / single-wire conductors mm² |
| No. of terminals | 5 |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 85 °C |
| Flame-resistant | Acc. to VDE 0471/DIN 695 Part 2-1, test temperature 850°C |
| Dimension | 0,2-2,5mm² |
| Material | Polycarbonate |
| Colour | Transparent |
| Product series | HSK |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Certificates (1)
Product images (3)
Tender specifications (1)
Variants
Type
Nominal voltage
Nominal cross-section, min.
Nominal cross-section, max.
No. of terminals
Colour
Item no.
61 525 FL
450
0,2
2,5
5
Transparent
2054458
61 525 FL
Item no.
2054458
Nominal voltage
450
Nominal cross-section, min.
0,2
Nominal cross-section, max.
2,5
No. of terminals
5
Colour
Transparent


