Universal lever terminal block, 3-pole
Type 61 HSK43
Item no. 2054423
EAN 4012197286781



Item no. / Type
2054423 / 61 HSK43
Smallest selling unit: 75 piece
75piece
piece
Description
Screwless universal lever terminal block for connecting electrical conductors. Suitable for flexible or rigid conductors. With release lever for inserting and removing the conductor. Rigid conductors can be inserted directly. Stripping length 11-12 mm. Inspection opening on the the top side of the terminal, accessible with phase tester and testing pin (max Ø 2 mm). Tested according to the ENEC procedure, which ensures compliance with EN 60998 and corresponds to VDE certification.
Technical data UL (USA)
Rated voltage 600 V
Clamping range AWG 24-12
Ambient temp. max. 105 °C
Technical data
Dimensions
| Length | 19,6 mm |
|---|---|
| Width | 19,9 mm |
| Height | 10,45 mm |
Technical data
| Pole number | 1 |
|---|---|
| Cable diameter, min. | 0,5 mm |
| Cable diameter, max. | 2,3 mm |
| Nominal current | 32 A |
| Nominal voltage | 450 V |
| Insulation material | Thermoplast |
| Suitable for solid conductors | yes |
| Suitable for flexible conductors | yes |
| Suitable for multi-wire conductors | yes |
| Transparent | yes |
| With actuating levers | yes |
| Connectable conductor cross-section, single-wire, min. | 0,2 mm² |
| Connectable conductor cross-section, single-wire, max. | 4 mm² |
| Connectable conductor cross-section, multi-wire, min. | 0,2 mm² |
| Connectable conductor cross-section, multi-wire, max. | 4 mm² |
| Nominal cross-section, min. | 0,2 mm² |
| Nominal cross-section, max. | 4 mm² |
| ROHS-conformant | yes |
| Cross-section | 3 x 0.2 - 4 mm² multi-wire cables / single-wire conductors mm² |
| No. of terminals | 3 |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 85 °C |
| Flame-resistant | Acc. to VDE 0471/DIN 695 Part 2-1, test temperature 850°C |
| Dimension | 19,6x19,9x10,5 |
| Colour | Transparent |
| Product series | HSK |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
61 HSK43
2054423
61 HSK43
Item no.
2054423
