Underfloor duct, 2 pieces, 3-compartment, duct height 58 mm
Type S3 35058-2
Item no. 7400293
EAN 4012197352189



Item no. / Type
Length
Width
Number of compartments
Smallest selling unit: 2 m
2m
m
Description
Underfloor trunking (2 piece) for routing cables in screed-covered underfloor systems, according to EN 50085-2-2. Removable and continuously lockable trunking cover. With separating retainers in the trunking base. Maximum load-bearing capacity to 1.5 kN. Only compatible with the UZD250-4/350-4
The profiled side walls offer a locking mechanism to lock the duct cover onto the duct base. The stiffening beads in the duct cover serve to create stability.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 350 mm |
| Height | 58 mm |
| Dimension b | 110 mm |
| Dimension a | 120 mm |
| Dimension h | 58 mm |
Technical data
| Usable cross-section | 18794 mm² |
|---|---|
| Number of compartments | 3 St. |
| Number of fixed partitions | 2 |
| Cross-section, draw a | 6341 mm² |
| Cross-section, draw b | 6112 mm² |
| Trunking width, min. | 350 mm |
| Decouplable | no |
| Floor plate | yes |
| Application area | Screed-covered |
| Removable cover | yes |
| Vertical load, large area | to 1,500 N |
| ROHS-conformant | yes |
| Duct height, min. | 58 mm |
| Dimension | 2000x350x58 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | EÜK Trunking system |
Environmental Data
13,0595 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 13,0595 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 13,0595 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
KV3 35058-2
7400667
Smallest selling unit: 1 piece
1piece
piece

Item no. 7400667
Vertical bend, three-compartment, height 58 mmType
KV3 35058-2
Smallest selling unit: 1 piece
1piece
piece

Item no. 7400996
Connection shackle, conductive, for EÜK-2Type
VL 350-2
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Declarations (3)
Certificates (1)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Number of compartments
Item no.
S3 25058-2
2000
250
3
7400283
S3 35058-2
2000
350
3
7400293
Width
S3 25058-2
Item no.
7400283
Length
2000
Width
250
Number of compartments
3
S3 35058-2
Item no.
7400293
Length
2000
Width
350
Number of compartments
3

