Vertical bend, three-compartment, height 58 mm
Type KV3 35058-2
Item no. 7400667
EAN 4012197349806



Item no. / Type
Width
Number of compartments
Smallest selling unit: 1 piece
1piece
piece
Description
Vertical bend, two-compartment, for vertical direction changes of screed-covered underfloor ducts (wall connections, supplies). Only compatible with the UZD250-4/350-4
Technical data
Dimensions
| Length | 178 mm |
|---|---|
| Width | 350 mm |
| Height | 58 mm |
| Dimension b | 110 mm |
| Dimension a | 120 mm |
| Dimension h | 58 mm |
Technical data
| Number of compartments | 3 St. |
|---|---|
| Number of fixed partitions | 2 |
| Cross-section, draw a | 6341 mm² |
| Cross-section, draw b | 6112 mm² |
| Suitable for screed-covered underfloor ducts | yes |
| Suitable for screed-flush closed underfloor ducts | no |
| Trunking width, min. | 350 mm |
| ROHS-conformant | yes |
| Duct height, min. | 58 mm |
| Dimension | 430x177,7x177,7 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | EÜK Trunking system |
Environmental Data
4,8106 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 4,8106 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,8106 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Certificates (1)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Number of compartments
Item no.
KV3 25058-2
250
3
7400655
KV3 35058-2
350
3
7400667
Width
KV3 25058-2
Item no.
7400655
Width
250
Number of compartments
3
KV3 35058-2
Item no.
7400667
Width
350
Number of compartments
3


