Underfloor duct, 2 pieces, 3-compartment, duct height 38 mm
Type S3 35038-2
Item no. 7400289
EAN 4012197352141



Item no. / Type
Length
Width
Number of compartments
Smallest selling unit: 2 m
2m
m
Description
Underfloor trunking (2 piece) for routing cables in screed-covered underfloor systems, according to EN 50085-2-2. Removable and continuously lockable trunking cover. With separating retainers in the trunking base. Maximum load-bearing capacity to 1.5 kN.
The profiled side walls offer a locking mechanism to lock the duct cover onto the duct base. The stiffening beads in the duct cover serve to create stability.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 350 mm |
| Height | 38 mm |
| Dimension b | 110 mm |
| Dimension a | 120 mm |
| Dimension h | 38 mm |
Technical data
| Usable cross-section | 12054 mm² |
|---|---|
| Number of compartments | 3 St. |
| Number of fixed partitions | 2 |
| Cross-section, draw a | 4060 mm² |
| Cross-section, draw b | 3934 mm² |
| Trunking width, min. | 350 mm |
| Decouplable | no |
| Floor plate | yes |
| Application area | Screed-covered |
| Removable cover | yes |
| Vertical load, large area | to 1,500 N |
| ROHS-conformant | yes |
| Duct height, min. | 38 mm |
| Dimension | 2000x350x38 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | EÜK Trunking system |
Environmental Data
11,805 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 11,805 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 11,805 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
KV3 35038-2
7400662
Smallest selling unit: 1 piece
1piece
piece

Item no. 7400662
Vertical bend, three-compartment, height 38 mmType
KV3 35038-2
Smallest selling unit: 1 piece
1piece
piece

Item no. 7400996
Connection shackle, conductive, for EÜK-2Type
VL 350-2
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Declarations (3)
Certificates (1)
Instructions and Aid (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Number of compartments
Item no.
S3 25038-2
2000
250
3
7400279
S3 35038-2
2000
350
3
7400289
Width
S3 25038-2
Item no.
7400279
Length
2000
Width
250
Number of compartments
3
S3 35038-2
Item no.
7400289
Length
2000
Width
350
Number of compartments
3

