Vertical bend, three-compartment, height 38 mm
Type KV3 35038-2
Item no. 7400662
EAN 4012197349745



Item no. / Type
Width
Number of compartments
Smallest selling unit: 1 piece
1piece
piece
Description
Vertical bend, two-compartment, for vertical direction changes of screed-covered underfloor ducts (wall connections, supplies).
Technical data
Dimensions
| Length | 178 mm |
|---|---|
| Width | 350 mm |
| Height | 38 mm |
| Dimension b | 110 mm |
| Dimension a | 120 mm |
| Dimension h | 38 mm |
Technical data
| Number of compartments | 3 St. |
|---|---|
| Number of fixed partitions | 2 |
| Cross-section, draw a | 4060 mm² |
| Cross-section, draw b | 3934 mm² |
| Suitable for screed-covered underfloor ducts | yes |
| Suitable for screed-flush closed underfloor ducts | no |
| Trunking width, min. | 350 mm |
| ROHS-conformant | yes |
| Duct height, min. | 38 mm |
| Dimension | 430x177,7x177,7 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | EÜK Trunking system |
Environmental Data
4,5657 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 4,5657 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,5657 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Certificates (1)
Instructions and Aid (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Number of compartments
Item no.
KV3 25038-2
250
3
7400650
KV3 35038-2
350
3
7400662
Width
KV3 25038-2
Item no.
7400650
Width
250
Number of compartments
3
KV3 35038-2
Item no.
7400662
Width
350
Number of compartments
3


