Underfloor duct, 2 pieces, 3-compartment, duct height 28 mm
Type S3 25028-2
Item no. 7400275
EAN 4012197352042



Item no. / Type
Length
Width
Number of compartments
Smallest selling unit: 2 m
2m
m
Description
Underfloor duct (2 piece) for routing cables in screed-covered underfloor systems, according to EN 50085-2-2. Removable and continuously lockable trunking cover. With separating retainers in the trunking base. Maximum load-bearing capacity to 1.5 kN.
The profiled side walls offer a locking mechanism to lock the duct cover onto the duct base. The stiffening beads in the duct cover serve to create stability.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 250 mm |
| Height | 28 mm |
| Dimension b | 70 mm |
| Dimension a | 90 mm |
| Dimension h | 28 mm |
Technical data
| Usable cross-section | 6130 mm² |
|---|---|
| Number of compartments | 3 St. |
| Number of fixed partitions | 2 |
| Cross-section, draw a | 2166 mm² |
| Cross-section, draw b | 1798 mm² |
| Trunking width, min. | 250 mm |
| Decouplable | no |
| Floor plate | yes |
| Application area | Screed-covered |
| Removable cover | yes |
| Vertical load, large area | to 1,500 N |
| ROHS-conformant | yes |
| Duct height, min. | 28 mm |
| Dimension | 2000x250x28 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | EÜK Trunking system |
Environmental Data
8,7929 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 8,7929 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 8,7929 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
KV3 25028-2
7400645
Smallest selling unit: 1 piece
1piece
piece

Item no. 7400645
Vertical bend, three-compartment, height 28 mmType
KV3 25028-2
Smallest selling unit: 1 piece
1piece
piece

Item no. 7400992
Connection shackle, conductive, for EÜK-2Type
VL 250-2
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Declarations (3)
Certificates (1)
Instructions and Aid (4)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Number of compartments
Item no.
S3 25028-2
2000
250
3
7400275
S3 35028-2
2000
350
3
7400287
Width
S3 25028-2
Item no.
7400275
Length
2000
Width
250
Number of compartments
3
S3 35028-2
Item no.
7400287
Length
2000
Width
350
Number of compartments
3

