Connection shackle, conductive, for EÜK-2
Type VL 250-2
Item no. 7400992
EAN 4012197349912



Item no. / Type
Width
Trunking width, min.
Duct height, min.
Trunking height, max.
Smallest selling unit: 1 piece
1piece
piece
Description
Connection shackle for mounting screed-covered underfloor installation ducts. The connection shackle snaps in to the duct sidewalls.
The electrical conductivity is ensured via the snap-in connection.
Technical data
Dimensions
| Length | 323 mm |
|---|---|
| Width | 75 mm |
| Dimension a | 250 mm |
Technical data
| Trunking width, min. | 250 mm |
|---|---|
| Seal installation option | no |
| Floor plate | yes |
| With equipotential bonding | yes |
| Removable cover | yes |
| Suitable for expansion joint | yes |
| Version for | Strap |
| ROHS-conformant | yes |
| Duct height, min. | 28 mm |
| Trunking height, max. | 58 mm |
| Dimension | 323x75x28,2 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | EÜK Trunking system |
Environmental Data
1,0153 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,0153 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,0153 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Certificates (1)
Instructions and Aid (4)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Trunking width, min.
Duct height, min.
Trunking height, max.
Item no.
VL 190-2
75
190
28
48
7400988
VL 350-2
75
350
28
58
7400996
VL 250-2
75
250
28
58
7400992
Trunking width, min.
Trunking height, max.
VL 190-2
Item no.
7400988
Width
75
Trunking width, min.
190
Duct height, min.
28
Trunking height, max.
48
VL 350-2
Item no.
7400996
Width
75
Trunking width, min.
350
Duct height, min.
28
Trunking height, max.
58
VL 250-2
Item no.
7400992
Width
75
Trunking width, min.
250
Duct height, min.
28
Trunking height, max.
58

