UDHOME4 floor box, with universal support UT3, triple protective contact socket, stainless steel
Type UDHOME4 2V V
Item no. 7427200
EAN 4012195916383




Item no. / Type
7427200 / UDHOME4 2V V
Floor covering thickness
15 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Square floor box for use in dry-cleaned cavity and screed floors in indoor areas. Installation housing with pre-marked insertion openings for pipes (M25). With two UT3 universal supports and a triple socket. Cover adjustable to top edge of floor covering using four height-adjustment supports. The minimum installation depth is 95 mm, the height-adjustment range + 30 mm.
Surfaces visible in the floor covering made of stainless steel.
Surfaces visible in the floor covering made of stainless steel.
The scope of delivery contains two UT3 universal supports, a triple power socket with cover plate and two individual cover plates for accessories with support ring.
Technical data
Dimensions
| Length | 202 mm |
|---|---|
| Width | 202 mm |
Technical data
| Screed height, min. | 95 mm |
|---|---|
| Screed height, max. | 110 mm |
| Floor height, min. | 95 mm |
| Floor height, max. | 125 mm |
| Cover version | Floor covering recess |
| Floor covering thickness | 15 mm |
| Height-adjustment range, min. | 95 mm |
| Height-adjustment range, max. | 125 mm |
| Length of installation dimensions | 202 mm |
| Wide installation dimensions | 202 mm |
| Length of external dimensions | 199 mm |
| Wide external dimensions | 199 mm |
| Suitable for underfloor ducts | no |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | no |
| Number of mounting boxes | 2 |
| Suitable for wet care | no |
| With floor covering recess | yes |
| Floor covering protection frame | no |
| Cable outlet version | Swivellable cord outlet |
| Protection rating IK code | IK10 |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP40 |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 5,000 N |
| Cover version | Square |
| Opening mechanism | Handle |
| Equipment | 2 UT3, triple VDE socket |
| ROHS-conformant | Exempt |
| Material | Stainless steel 1.4301 |
Environmental Data
18,2067 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 18,2067 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 18,2067 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 7427440
Height extension for UDHOME4 floor boxType
HE60 UDHOME4
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Floor covering thickness
Item no.
UDHOME4 2V V
15
7427200
UDHOME4 2V V
Item no.
7427200
Floor covering thickness
15

