Height extension for UDHOME4 floor box
Type HE60 UDHOME4
Item no. 7427440
EAN 4012195919308



Item no. / Type
7427440 / HE60 UDHOME4
Height-adjustment range, min.
10 mm
Height-adjustment range, max.
60 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Height-adjustable expansion for UDHOME4 floor box.
Technical data
Technical data
| Height-adjustment range, min. | 10 mm |
|---|---|
| Height-adjustment range, max. | 60 mm |
| ROHS-conformant | Exempt |
| Version for | Rectangular |
| Dimension | 240x200x15 |
| Surface | Strip galvanised |
| Material | Steel |
| Accessories | yes |
| Spare part | no |
| Product series | UDHOME4 |
Environmental Data
3,0105 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 3,0105 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,0105 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Certificates (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Height-adjustment range, min.
Height-adjustment range, max.
Item no.
HE60 UDHOME4
10
60
7427440
HE60 UDHOME4
Item no.
7427440
Height-adjustment range, min.
10
Height-adjustment range, max.
60

