UDHOME2 floor socket, with cord outlet, without floor covering recess, double protective contact socket, stainless steel
Type UDHOME2 GVV
Item no. 7368326
EAN 4012196692453




Item no. / Type
7368326 / UDHOME2 GVV
Cover version
Decorative plate
Smallest selling unit: 1 piece
1piece
piece
Description
Square floor socket for use in dry-care cavity and screed floors in indoor areas. Installation housing with pre-marked insertion openings for pipes (M20/M25). Cover adjustable to top edge of floor covering using four height-adjustment supports. The minimum installation depth is 100 mm, the height-adjustment range 35 mm.Frame and cover made of stainless steel and visible in the floor covering. With 2 Modul 45® sockets in the mounting support and an optional data technology support for up to 2 data connection modules.
Technical data
Dimensions
| Length | 140 mm |
|---|---|
| Width | 140 mm |
| Height | 100 mm |
Technical data
| Floor height, min. | 100 mm |
|---|---|
| Floor height, max. | 135 mm |
| Cover version | Decorative plate |
| Suitable for screed-covered underfloor ducts | no |
| Suitable for screed-flush closed underfloor ducts | no |
| Number of installable devices | 2 |
| Suitable for underfloor ducts | no |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Dry |
| Frame version | Floor covering contact edge |
| Suitable for wet care | no |
| With floor covering recess | no |
| Floor covering protection frame | no |
| Cable outlet version | Swivellable cord outlet |
| Device support to accept mounting boxes | no |
| Protection rating IK code | IK10 |
| Heavy-duty version | no |
| Nominal size for device installation units | 2 |
| Approvals | VDE |
| Standard | EN 50085-2-2 |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP40 |
| Application when used | 6.101.1 Dry floor care |
| Application when unused | 6.101.1 Dry floor care |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 15,000 N |
| Cover version | Square |
| Opening mechanism | Handle |
| Equipment | Double VDE socket |
| ROHS-conformant | Exempt |
| Dimension | 140x140x110 |
| Material | Stainless steel |
Environmental Data
13,2091 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 13,2091 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 13,2091 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount
HE 60UH2
7368418
Smallest selling unit: 1 piece
1piece
piece

Item no. 7368418
Height extension for UDHOME-ONE/UDHOME2 floor socketType
HE 60UH2
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Certificates (1)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Cover version
Item no.
UDHOME2 GVV
Decorative plate
7368326
UDHOME2 GVV
Item no.
7368326
Cover version
Decorative plate

