UDHOME2 floor socket, with cord outlet, with floor covering recess, unequipped, stainless steel
Type UDHOME2 GV15
Item no. 7368340
EAN 4012196692484




Item no. / Type
7368340 / UDHOME2 GV15
Cover version
Floor covering recess
Smallest selling unit: 1 piece
1piece
piece
Description
Square floor socket for use in dry-care cavity and screed floors in indoor areas. Installation housing with pre-marked insertion openings for pipes (M20/M25). Cover adjustable to top edge of floor covering using four height-adjustment supports. The minimum installation depth is 110 mm, the height-adjustment range 25 mm.Frame and cover made of stainless steel and visible in the floor covering. Empty housing for up to 2 Modul 45® devices in the mounting support and 2 data sockets in the optional data technology support.
Technical data
Dimensions
| Length | 140 mm |
|---|---|
| Width | 140 mm |
| Height | 110 mm |
Technical data
| Floor height, min. | 110 mm |
|---|---|
| Floor height, max. | 135 mm |
| Cover version | Floor covering recess |
| Floor covering thickness | 15 mm |
| Suitable for screed-covered underfloor ducts | no |
| Suitable for screed-flush closed underfloor ducts | no |
| Number of installable devices | 2 |
| Seal installation option | no |
| Suitable for underfloor ducts | no |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Dry |
| Frame version | Floor covering contact edge |
| Suitable for wet care | no |
| With floor covering recess | yes |
| Floor covering protection frame | no |
| Cable outlet version | Swivellable cord outlet |
| Device support to accept mounting boxes | no |
| Protection rating IK code | IK10 |
| Heavy-duty version | no |
| Nominal size for device installation units | 2 |
| Approvals | VDE |
| Standard | EN 50085-2-2 |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP40 |
| Application when used | 6.101.1 Dry floor care |
| Application when unused | 6.101.1 Dry floor care |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 15,000 N |
| Cover version | Square |
| Opening mechanism | Handle |
| Equipment | Empty housing |
| ROHS-conformant | Exempt |
| Dimension | 140x140x110 |
| Material | Stainless steel |
Environmental Data
12,5378 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 12,5378 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 12,5378 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount
HE 60UH2
7368418
Smallest selling unit: 1 piece
1piece
piece

Item no. 7368418
Height extension for UDHOME-ONE/UDHOME2 floor socketType
HE 60UH2
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Certificates (1)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Cover version
Item no.
UDHOME2 GV15
Floor covering recess
7368340
UDHOME2 GV15
Item no.
7368340
Cover version
Floor covering recess

