UDHOME2 floor socket, with brush bar, without floor covering recess, with FLF support, stainless steel
Type UDHOME2 BV FLF
Item no. 7427043
EAN 4012196793976




Item no. / Type
7427043 / UDHOME2 BV FLF
Cover version
Decorative plate
Smallest selling unit: 1 piece
1piece
piece
Description
Square installation unit for use in dry-care cavity and screed floors in indoor areas.
Installation housing with pre-marked insertion openings for pipes (M20/M25). Cover adjustable to top edge of floor covering using four height-adjustment supports. The minimum installation depth is 100 mm, the height adjustment range is +35 mm.
Flushfloor cable outlet through brush bar.
Device support made of galvanised sheet steel for one FLF 6/5 (or 2x FLF 3/5) and one FLF 3/5.
Cover made from stainless steel, brushed.
Installation housing with pre-marked insertion openings for pipes (M20/M25). Cover adjustable to top edge of floor covering using four height-adjustment supports. The minimum installation depth is 100 mm, the height adjustment range is +35 mm.
Flushfloor cable outlet through brush bar.
Device support made of galvanised sheet steel for one FLF 6/5 (or 2x FLF 3/5) and one FLF 3/5.
Cover made from stainless steel, brushed.
Technical data
Dimensions
| Length | 140 mm |
|---|---|
| Width | 140 mm |
| Height | 100 mm |
Technical data
| Floor height, min. | 100 mm |
|---|---|
| Floor height, max. | 135 mm |
| Cover version | Decorative plate |
| Suitable for screed-covered underfloor ducts | no |
| Suitable for screed-flush closed underfloor ducts | no |
| Number of installable devices | 3 |
| Seal installation option | no |
| Suitable for underfloor ducts | no |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Dry |
| Frame version | Floor covering contact edge |
| Suitable for wet care | no |
| With floor covering recess | no |
| Floor covering protection frame | no |
| Cable outlet version | Brush bar |
| Device support to accept mounting boxes | no |
| Protection rating IK code | IK10 |
| Heavy-duty version | no |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP40 |
| Application when used | 6.101.1 Dry floor care |
| Application when unused | 6.101.1 Dry floor care |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 15,000 N |
| Cover version | Square |
| Equipment | Empty housing for FLF socket |
| ROHS-conformant | Exempt |
| Dimension | 140x140x100 |
| Material | Stainless steel 1.4301 |
Environmental Data
12,9764 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 12,9764 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 12,9764 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Certificates (1)
Instructions and Aid (2)
Product images (3)
Tender specifications (1)
Variants
Type
Cover version
Item no.
UDHOME2 BV FLF
Decorative plate
7427043
UDHOME2 BV FLF
Item no.
7427043
Cover version
Decorative plate
