Trunking unit for GES9, height 40−240 mm
Type OKA-G60040240D9
Item no. 7424224
EAN 4012195243700



Item no. / Type
Length
Width
Covers
Duct height, min.
Trunking height, max.
Smallest selling unit: 2.4 m
2.4m
m
Description
Ready-to-mount screed-flush trunking unit for cable routing, consisting of three system covers, two side profiles with attached flexible side wall made of metallic mesh, floor covering contact profiles with H = 3 mm. For dry interior rooms with dry-care floors. Also suitable for wet-care floors with appropriate system accessories. The scope of delivery contains six height-adjustable fastening brackets, six screed ties and three lid butt seals for nominal trunking widths 200, 300 and 400 or six lid butt supports for trunking widths 500 and 600. The essential levelling units (please observe adjustment height) for the lid butt supports 400, 500 and 600 are not contained in the scope of supply, please order separately. On delivery, the trunking lids are screwed on.
With three (for nominal trunking width 400, L = 800 mm) or six device installation lids (for nominal trunking widths 500 and 600, L = 400 mm) each with one installation opening for a square installation unit of nominal size 9.
Technical data
Dimensions
| Length | 2400 mm |
|---|---|
| Width | 600 mm |
Technical data
| Covers | 6 |
|---|---|
| Height-adjustment range, min. | 40 mm |
| Height-adjustment range, max. | 240 mm |
| Minimum screed height | 40 |
| Installation opening for on-floor tank | no |
| Seal installation option | yes |
| Decouplable | yes |
| Floor plate | no |
| With equipotential bonding | no |
| Removable cover | yes |
| Cover fastening, locking | no |
| Mounting opening | For service outlet |
| Mounting opening cover | yes |
| Number of planned flush-mount units | 6 |
| With separating retainer | no |
| Cover material thickness | 4 |
| Suitable for expansion joint | no |
| With overhang | yes |
| With connection opening | no |
| Nominal size for device installation units | 9 |
| Mounting opening | Square |
| ROHS-conformant | yes |
| Duct height, min. | 40 mm |
| Trunking height, max. | 240 mm |
| Dimension | 2400x600x240 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | OKA Series |
Environmental Data
85,3009 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 85,3009 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 85,3009 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Declarations (3)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Covers
Duct height, min.
Trunking height, max.
Item no.
OKA-G40040240D9
2400
400
3
40
240
7424220
OKA-G50040240D9
2400
500
6
40
240
7424222
OKA-G60040240D9
2400
600
6
40
240
7424224
Width
Covers
OKA-G40040240D9
Item no.
7424220
Length
2400
Width
400
Covers
3
Duct height, min.
40
Trunking height, max.
240
OKA-G50040240D9
Item no.
7424222
Length
2400
Width
500
Covers
6
Duct height, min.
40
Trunking height, max.
240
OKA-G60040240D9
Item no.
7424224
Length
2400
Width
600
Covers
6
Duct height, min.
40
Trunking height, max.
240





