Trunking unit, blank, locking, height 40−70 mm
Type OKA-W3004030R
Item no. 7424462
EAN 4012195244363



Item no. / Type
Length
Width
Duct height, min.
Trunking height, max.
Smallest selling unit: 2.4 m
2.4m
m
Description
Ready-to-mount trunking unit with three self-locking blanking covers for cable laying, consisting of the trunking base (floor trough with side and floor covering guide profiles) and trunking lid. Floor trough with holding shackles for self-contacting mounting of dividers. The scope of supply contains six height-adjustable wall fixing brackets, six screed anchors and three cover joint supports (for nominal trunking widths 200 and 300) or three height-adjustable cover joint supports (for nominal trunking widths 400, 500 and 600). Trunking lid screwed down when delivered.
Technical data
Dimensions
| Length | 2400 mm |
|---|---|
| Width | 300 mm |
Technical data
| Number of compartments | 3 St. |
|---|---|
| Number of insertable partitions | 2 |
| Covers | 3 |
| Height-adjustment range, min. | 40 mm |
| Height-adjustment range, max. | 70 mm |
| Minimum screed height | 40 |
| Installation opening for on-floor tank | no |
| Seal installation option | yes |
| Decouplable | no |
| Floor plate | yes |
| With equipotential bonding | no |
| Removable cover | yes |
| Cover fastening, locking | yes |
| Mounting opening cover | no |
| Number of planned flush-mount units | 3 |
| With separating retainer | no |
| Cover material thickness | 4 |
| Suitable for expansion joint | no |
| With overhang | yes |
| With connection opening | no |
| Mounting opening | Without |
| ROHS-conformant | yes |
| Duct height, min. | 40 mm |
| Trunking height, max. | 70 mm |
| Dimension | 2400x300x40 |
| Surface | Strip galvanised |
| Material | Steel |
| Separating retainer fastening | Plug |
| Product series | OKA Series |
Environmental Data
60,4647 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 60,4647 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 60,4647 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
OKA-G30040150FBL
7423952
Smallest selling unit: 1 piece
1piece
piece
OKA-G30040150FBR
7423972
Smallest selling unit: 1 piece
1piece
piece
OKA FB2 TX
7424821
Smallest selling unit: 1 piece
1piece
piece
OKA-W A 4030 9
7424884
Smallest selling unit: 1 piece
1piece
piece
OKA-W A 6050 4
7424900
Smallest selling unit: 1 piece
1piece
piece

Item no. 7423952
Construction set for 90° angle to left, height 40−150 mmType
OKA-G30040150FBL
Smallest selling unit: 1 piece
1piece
piece

Item no. 7423972
Construction set for 90° angle to right, height 40−150 mmType
OKA-G30040150FBR
Smallest selling unit: 1 piece
1piece
piece

Item no. 7424282
Trunking end piece, height 40−150 mmType
OKA-G30040150ES
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Covers
Duct height, min.
Trunking height, max.
Item no.
OKA-W2004030R
2400
200
3
40
70
7424460
OKA-W3004030R
2400
300
3
40
70
7424462
OKA-W4004030R
2400
400
3
40
70
7424464
Width
OKA-W2004030R
Item no.
7424460
Length
2400
Width
200
Covers
3
Duct height, min.
40
Trunking height, max.
70
OKA-W3004030R
Item no.
7424462
Length
2400
Width
300
Covers
3
Duct height, min.
40
Trunking height, max.
70
OKA-W4004030R
Item no.
7424464
Length
2400
Width
400
Covers
3
Duct height, min.
40
Trunking height, max.
70




