Extension unit for GES4, height 60−110 mm
Type OKA-W A 6050 4
Item no. 7424900
EAN 4012195245179



Item no. / Type
7424900 / OKA-W A 6050 4
Length
473 mm
Width
400 mm
Installation opening for flush-mount unit
Square
Duct height, min.
60 mm
Trunking height, max.
110 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Ready-to-mount trunking extension unit with a device installation lid for the installation of an installation unit of nominal size 4, consisting of the trunking base (floor trough with side and floor covering guide profiles), trunking lid with blank mounting opening and a flushfloor end cover. The scope of delivery contains three height-adjustable wall fixing brackets, three screed anchors and trunking connection brackets.
Size of the mounting unit suitable for the installation of a square installation unit of nominal size 4.
Technical data
Dimensions
| Length | 473 mm |
|---|---|
| Width | 400 mm |
| Dimension A | 400 mm |
| Dimension a | 201 mm |
| Dimension h | 60 mm |
Technical data
| Covers | 1 |
|---|---|
| Height-adjustment range, min. | 60 mm |
| Height-adjustment range, max. | 110 mm |
| Minimum screed height | 60 |
| Suitable for screed-covered underfloor ducts | no |
| Suitable for screed-flush closed underfloor ducts | no |
| Installation opening for on-floor tank | no |
| Seal installation option | yes |
| Decouplable | no |
| Floor plate | no |
| With equipotential bonding | no |
| Removable cover | yes |
| Cover fastening, locking | no |
| Mounting opening | For service outlet |
| Mounting opening cover | yes |
| With separating retainer | no |
| Cover material thickness | 4 |
| Installation opening for flush-mount unit | Square |
| Suitable for expansion joint | no |
| With overhang | yes |
| Number of mounting openings | 1 |
| With connection opening | yes |
| Suitable for flushfloor, open underfloor trunking | yes |
| Nominal size for device installation units | 4 |
| ROHS-conformant | Exempt |
| Duct height, min. | 60 mm |
| Trunking height, max. | 110 mm |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | OKA Series |
Environmental Data
47,0493 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 47,0493 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 47,0493 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
GES9 55U V 7011
7405037
Smallest selling unit: 1 piece
1piece
piece
GES9 55U V 9011
7405039
Smallest selling unit: 1 piece
1piece
piece

Item no. 7405037
Service outlet, square, for screed height 55 mmType
GES9 55U V 7011
Smallest selling unit: 1 piece
1piece
piece

Item no. 7405039
Service outlet, square, for screed height 55 mmType
GES9 55U V 9011
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Installation opening for flush-mount unit
Duct height, min.
Trunking height, max.
Item no.
OKA-W A 6050 4
473
400
Square
60
110
7424900
OKA-W A 6050 4
Item no.
7424900
Length
473
Width
400
Installation opening for flush-mount unit
Square
Duct height, min.
60
Trunking height, max.
110
