Trunking, type WDKH 60110
Type WDKH-60110LGR
Item no. 6175472
EAN 4012195817840



Item no. / Type
Length
Width
Height
Colour
Smallest selling unit: 16 m
16m
m
Description
Trunking cover and base with base perforation made of halogen-free plastic including cover fixing devices.
During installation, ensure that only halogen-free accessories and fastening materials are used.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 108,5 mm |
| Height | 60 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Number of cables NYM 3 x 1.5 mm² Ø 10.5 mm (without socket) | 23 |
| Usable cross-section | 5660 mm² |
| Halogen-free | yes |
| Number of fixed partitions | 0 |
| Number of insertable partitions | 0 |
| Cable retaining clip | yes |
| Protective film | no |
| Duct connector | no |
| Protection rating | IP30 |
| Delivery on a roll | no |
| Protection rating IK code | IK07. |
| Fastening type | Base perforation |
| Version, cable trunking cover | Loose |
| ROHS-conformant | yes |
| Base perforation | with base perforation |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 90 °C |
| Dimension | 60x110x2000 |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Light grey; RAL 7035 |
| Antibacterial treatment | no |
| Product series | WDKH |
Environmental Data
5,7368 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 5,7368 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 5,7368 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
WDKH-I60110LGR
6175980
Smallest selling unit: 2 piece
2piece
piece
WDKH-A60110LGR
6176016
Smallest selling unit: 2 piece
2piece
piece
WDKH-F60110LGR
6176052
Smallest selling unit: 2 piece
2piece
piece
OTK H110
6176128
Smallest selling unit: 10 piece
10piece
piece

Item no. 6175944
End piece, trunking type WDKH 60110Type
WDKH-E60110LGR
Smallest selling unit: 10 piece
10piece
piece

Item no. 6175980
Internal corner cover, trunking type WDKH 60110Type
WDKH-I60110LGR
Smallest selling unit: 2 piece
2piece
piece

Item no. 6176016
External corner cover, trunking type WDKH 60110Type
WDKH-A60110LGR
Smallest selling unit: 2 piece
2piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
WDKH-60110RW
2000
108,5
60
Pure white; RAL 9010
6175420
WDKH-60110LGR
2000
108,5
60
Light grey; RAL 7035
6175472
Colour
WDKH-60110RW
Item no.
6175420
Length
2000
Width
108,5
Height
60
Colour
Pure white; RAL 9010
WDKH-60110LGR
Item no.
6175472
Length
2000
Width
108,5
Height
60
Colour
Light grey; RAL 7035





