Partition, halogen-free, for trunking height 60 mm
Type WDKH-TW60LGR
|Item no. 6175504
|EAN 4012195812524



Item no. / Type
6175504 / WDKH-TW60LGR
Length
2000 mm
Smallest selling unit: 2 m
2m
m
Description
Partition to divide the WDKH trunking of 60 mm trunking height for the installation of different voltage levels.
The partitions are pinned on the connectors in the base.
The partitions are pinned on the connectors in the base.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 12,6 mm |
| Height | 48,5 mm |
| Dimension a | 2000 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Self-extinguishing | yes |
| Protection rating | IP30 |
| Protection rating IK code | IK07. |
| Version for | Single |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 90 °C |
| Dimension | 15x50x2000 |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Light grey; RAL 7035 |
| Antibacterial treatment | no |
| Product series | WDKH |
Environmental Data
1,195 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,195 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,195 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Item no.
WDKH-TW60LGR
2000
6175504
WDKH-TW60LGR
Item no.
6175504
Length
2000

