Trunking, type WDKH 60090
Type WDKH-60090LGR
Item no. 6175469
EAN 4012195817833



Item no. / Type
Length
Width
Height
Colour
Smallest selling unit: 24 m
24m
m
Description
Trunking cover and base with base perforation made of halogen-free plastic including cover fixing devices.
During installation, ensure that only halogen-free accessories and fastening materials are used.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 90 mm |
| Height | 60 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Number of cables NYM 3 x 1.5 mm² Ø 10.5 mm (without socket) | 19 |
| Usable cross-section | 4360 mm² |
| Halogen-free | yes |
| Number of fixed partitions | 0 |
| Number of insertable partitions | 0 |
| Cable retaining clip | yes |
| Protective film | no |
| Duct connector | no |
| Protection rating | IP30 |
| Delivery on a roll | no |
| Protection rating IK code | IK07. |
| Fastening type | Base perforation |
| Version, cable trunking cover | Loose |
| ROHS-conformant | yes |
| Base perforation | with base perforation |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 90 °C |
| Dimension | 60x90x2000 |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Light grey; RAL 7035 |
| Antibacterial treatment | no |
| Product series | WDKH |
Environmental Data
4,7356 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 4,7356 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 4,7356 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
WDKH-I60090LGR
6175976
Smallest selling unit: 2 piece
2piece
piece
WDKH-A60090LGR
6176012
Smallest selling unit: 2 piece
2piece
piece
WDKH-F60090LGR
6176048
Smallest selling unit: 2 piece
2piece
piece
OTK H90
6176125
Smallest selling unit: 10 piece
10piece
piece

Item no. 6175940
End piece, trunking type WDKH 60090Type
WDKH-E60090LGR
Smallest selling unit: 10 piece
10piece
piece

Item no. 6175976
Internal corner cover, trunking type WDKH 60090Type
WDKH-I60090LGR
Smallest selling unit: 2 piece
2piece
piece

Item no. 6176012
External corner cover, trunking type WDKH 60090Type
WDKH-A60090LGR
Smallest selling unit: 2 piece
2piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
WDKH-60090RW
2000
90
60
Pure white; RAL 9010
6175415
WDKH-60090LGR
2000
90
60
Light grey; RAL 7035
6175469
Colour
WDKH-60090RW
Item no.
6175415
Length
2000
Width
90
Height
60
Colour
Pure white; RAL 9010
WDKH-60090LGR
Item no.
6175469
Length
2000
Width
90
Height
60
Colour
Light grey; RAL 7035





