Trunking, type WDKH 10020
Type WDKH-10020RW
Item no. 6175375
EAN 4012195933779



Item no. / Type
Length
Width
Height
Smallest selling unit: 96 m
96m
m
Description
Trunking cover and base with base perforation made of halogen-free plastic.
During installation, ensure that only halogen-free accessories and fastening materials are used.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 20 mm |
| Height | 10 mm |
Technical data
| Usable cross-section | 135 mm² |
|---|---|
| Halogen-free | yes |
| Number of fixed partitions | 0 |
| Number of insertable partitions | 0 |
| Cable retaining clip | no |
| Protective film | no |
| Duct connector | no |
| Protection rating | IP30 |
| Protection rating IK code | IK07. |
| Fastening type | Base perforation |
| Version, cable trunking cover | Loose |
| ROHS-conformant | yes |
| Base perforation | with base perforation |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 90 °C |
| Dimension | 10x20x2000 |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | WDKH |
Environmental Data
0,4304 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4304 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,4304 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
WDKH-I10020RW
6175572
Smallest selling unit: 4 piece
4piece
piece
WDKH-A10020RW
6175612
Smallest selling unit: 4 piece
4piece
piece
WDKH-F10020RW
6175648
Smallest selling unit: 4 piece
4piece
piece

Item no. 6175540
End piece, trunking type WDKH 10020Type
WDKH-E10020RW
Smallest selling unit: 10 piece
10piece
piece

Item no. 6175572
Internal corner cover, trunking type WDKH 10020Type
WDKH-I10020RW
Smallest selling unit: 4 piece
4piece
piece

Item no. 6175612
External corner cover, trunking type WDKH 10020Type
WDKH-A10020RW
Smallest selling unit: 4 piece
4piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
WDKH-10020RW
2000
20
10
Pure white; RAL 9010
6175375
WDKH-10020RW T
2000
20
10
Pure white; RAL 9010
6175377
WDKH-10020RW
Item no.
6175375
Length
2000
Width
20
Height
10
Colour
Pure white; RAL 9010
WDKH-10020RW T
Item no.
6175377
Length
2000
Width
20
Height
10
Colour
Pure white; RAL 9010



