End piece, trunking type WDKH 10020
Type WDKH-E10020RW
|Item no. 6175540
|EAN 4012195933946



Item no. / Type
6175540 / WDKH-E10020RW
Dimension b
11 mm
Dimension a
22 mm
Colour
Pure white; RAL 9010
Smallest selling unit: 10 piece
10piece
piece
Description
End piece for closing the WDKH trunking.
The end pieces are pushed onto the trunking and kept in place by the spring action.
The end pieces are pushed onto the trunking and kept in place by the spring action.
Technical data
Dimensions
| Length | 11 mm |
|---|---|
| Width | 22 mm |
| Height | 10 mm |
| Dimension b | 11 mm |
| Dimension a | 22 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Halogen-free | yes |
| Protective film | no |
| Protection rating | IP30 |
| Protection rating IK code | IK07. |
| Version for | Left/right |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 90 °C |
| Dimension | 10x20mm |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | WDKH |
Environmental Data
0,0127 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0127 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0127 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension b
Dimension a
Colour
Item no.
WDKH-E10020RW
11
22
Pure white; RAL 9010
6175540
WDKH-E10020RW
Item no.
6175540
Dimension b
11
Dimension a
22
Colour
Pure white; RAL 9010

