Trunking, type WDK-N 20050
Type WDK-N20050RW
Item no. 6168744
EAN 4012196802159



Item no. / Type
Length
Width
Height
Colour
Smallest selling unit: 2 m
2m
m
Description
Trunking cover and base with base perforation.
A nail is used to fix the WDK trunking directly through the nail strip on the wall.
A nail is used to fix the WDK trunking directly through the nail strip on the wall.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 50 mm |
| Height | 20 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Number of cables NYM 3 x 1.5 mm² Ø 10.5 mm (without socket) | 4 |
| Number of cables NYM 5 x 1.5 mm² Ø 12.0 mm (without socket) | 3 |
| Number of cables NYM 3 x 2.5 mm² Ø 11.5 mm (without socket) | 3 |
| Usable cross-section | 728 mm² |
| Halogen-free | no |
| Number of fixed partitions | 1 |
| Number of insertable partitions | 0 |
| Cable retaining clip | no |
| Protective film | no |
| Duct connector | no |
| Protection rating | IP30 |
| Delivery on a roll | no |
| Protection rating IK code | IK04 |
| Fastening type | Nail strip and base perforation |
| Version, cable trunking cover | Loose |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 20x50x2000 |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
0,5894 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5894 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,5894 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
WDK HI20050RW
6154360
Smallest selling unit: 4 piece
4piece
piece
WDK HA20050RW
6154468
Smallest selling unit: 4 piece
4piece
piece
WDK HF20050RW
6154255
Smallest selling unit: 4 piece
4piece
piece
WDK HT20050RW
6154166
Smallest selling unit: 4 piece
4piece
piece

Item no. 6154557
End piece, trunking type WDK 20050Type
WDK HE20050RW
Smallest selling unit: 10 piece
10piece
piece

Item no. 6154360
Internal corner cover, trunking type WDK 20050Type
WDK HI20050RW
Smallest selling unit: 4 piece
4piece
piece

Item no. 6154468
External corner cover, trunking type WDK 20050Type
WDK HA20050RW
Smallest selling unit: 4 piece
4piece
piece
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
WDK-N20050CW
2000
50
20
Cream; RAL 9001
6168728
WDK-N20050RW
2000
50
20
Pure white; RAL 9010
6168744
Colour
WDK-N20050CW
Item no.
6168728
Length
2000
Width
50
Height
20
Colour
Cream; RAL 9001
WDK-N20050RW
Item no.
6168744
Length
2000
Width
50
Height
20
Colour
Pure white; RAL 9010




