End piece, trunking type WDK 20050
Type WDK HE20050RW
Item no. 6154557
EAN 4012196493395



Item no. / Type
Dimension H
Dimension b
Dimension a
Colour
Smallest selling unit: 10 piece
10piece
piece
Description
End piece to close the WDK trunking.
The end pieces are pushed onto the WDK trunking and are fixed on the floor connector by spring force.
The end pieces are pushed onto the WDK trunking and are fixed on the floor connector by spring force.
Technical data
Dimensions
| Length | 17 mm |
|---|---|
| Width | 50 mm |
| Height | 20 mm |
| Dimension H | 50 mm |
| Dimension b | 20 mm |
| Dimension a | 50 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Halogen-free | no |
| Protective film | no |
| Protection rating | IP30 |
| Protection rating IK code | IK04 |
| Version for | Left/right |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 20x50mm |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
0,0212 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0212 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0212 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension H
Dimension b
Dimension a
Colour
Item no.
WDK HE20050CW
50
20
50
Cream; RAL 9001
6153674
WDK HE20050RW
50
20
50
Pure white; RAL 9010
6154557
Colour
WDK HE20050CW
Item no.
6153674
Dimension H
50
Dimension b
20
Dimension a
50
Colour
Cream; RAL 9001
WDK HE20050RW
Item no.
6154557
Dimension H
50
Dimension b
20
Dimension a
50
Colour
Pure white; RAL 9010
