Trunking connector and joint cover
Type GEK-KS45-3
Item no. 6116163
EAN 4012195391647



Item no. / Type
This item is a discontinued product!
You can find the successor product here.
Smallest selling unit: 6 piece
6piece
piece
Description
Joint cover for smooth connection of trunking segments.
Technical data
Technical data
| Halogen-free | no |
|---|---|
| Protection rating | IP30 |
| Protection rating IK code | IK08 |
| for duct width | 165 mm |
| for trunking height | 53 mm |
| Shape | Universal |
| Version for | Trunking cut cover |
| Fastening type | Miscellaneous |
| ROHS-conformant | yes |
| Cover width | 45 mm |
| Permitted temperature range, min. | -15 °C |
| Permitted temperature range, max. | 60 °C |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Product series | Rapid 45® |
Environmental Data
0,0406 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0406 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0406 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (3)
Certificates (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Colour
Item no.
GK-KS45-3RW
Pure white; RAL 9010
6113340
GEK-KS45-3
Pure white; RAL 9010
6116163
GK-KS45-3RW
Item no.
6113340
Colour
Pure white; RAL 9010
GEK-KS45-3
Item no.
6116163
Colour
Pure white; RAL 9010

