Joint cover
Type GK-KS45-3RW
Item no. 6113340
EAN 4012197435479



Item no. / Type
Smallest selling unit: 6 piece
6piece
piece
Description
Joint cover for the bases of the Rapid 45-2 device installation trunking to hide cut edges and provide a perfect connection of the trunking segments. The joint covers are attached. Suitable for trunking width 100 mm and 165 mm.
Technical data
Dimensions
| Length | 55 mm |
|---|
Technical data
| for duct width | 160 mm |
|---|---|
| for trunking height | 53 mm |
| Version for | Trunking cut cover |
| Fastening type | Lockable |
| Cover width | 45 mm |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Product series | Rapid 45® |
Environmental Data
0,0406 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0406 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0406 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
GK-KS45-3RW
Pure white; RAL 9010
6113340
GEK-KS45-3
Pure white; RAL 9010
6116163
GK-KS45-3RW
Item no.
6113340
Colour
Pure white; RAL 9010
GEK-KS45-3
Item no.
6116163
Colour
Pure white; RAL 9010
