Trapezoidal fastening FS
Type TPB 180 FS
Item no. 6357522
EAN 4012196859085



Item no. / Type
6357522 / TPB 180 FS
F in kN
0,8 kN
Smallest selling unit: 20 piece
20piece
piece
Description
Trapezoidal fastening for suspending cable support systems from standard trapezoidal ceilings. Trapezoidal profile width up to 165 mm. Mounting with hexagonal screw type SKS 10x110 minimum or SKS 10x190 maximum, depending on the trapezoidal profile width. Fastening material must be ordered separately.
Technical data
Dimensions
| Length | 25 mm |
|---|---|
| Width | 180 mm |
| Height | 182 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Material thickness | 1,5 mm |
| Adjustable | yes |
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Hinged | no |
| Suitable for metric threaded rod | 10 |
| ROHS-conformant | yes |
| F in kN | 0,8 kN |
| Dimension | 180x182 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | TP Series |
Environmental Data
0,4312 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4312 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4312 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
SKS 10x110 G
6418244
Smallest selling unit: 20 piece
20piece
piece

Item no. 6418244
Hexagonal bolt for trapezoidal fastening TPB 100Type
SKS 10x110 G
Smallest selling unit: 20 piece
20piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
F in kN
Item no.
TPB 180 FS
0,8
6357522
TPB 180 FS
Item no.
6357522
F in kN
0,8


