Hexagonal bolt for trapezoidal fastening TPB 100
Type SKS 10x110 G
Item no. 6418244
EAN 4012196348794



Item no. / Type
Dimension L
Dimension d
Smallest selling unit: 20 piece
20piece
piece
Description
Hexagonal bolt for mounting trapezoidal fastening TPB 100, with shaft and thread, including hexagonal nut and 2 washers.
Technical data
Dimensions
| Length | 110 mm |
|---|---|
| Dimension L | 110 mm |
| Dimension d | 10 mm |
Technical data
| Thread metric | 10 |
|---|---|
| Thread | M10 |
| Resistance grade | 5.6 |
| With washer | yes |
| With nut | yes |
| Self-locking | no |
| Thread increase | 1,5 mm |
| With flange | no |
| WAF | 17 |
| Screw system | Hexagonal |
| Full thread | yes |
| ROHS-conformant | yes |
| Thread length | 110 mm |
| Dimension | M10x110 |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
| Left thread | no |
Environmental Data
0,1648 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1648 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1648 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension L
Thread metric
Dimension d
WAF
Material
Item no.
SKS M10x80 G SW
80
10
10
17
Steel
6418251
SKS 10x110 G
110
10
10
17
Steel
6418244
Dimension L
SKS M10x80 G SW
Item no.
6418251
Dimension L
80
Thread metric
10
Dimension d
10
WAF
17
Material
Steel
SKS 10x110 G
Item no.
6418244
Dimension L
110
Thread metric
10
Dimension d
10
WAF
17
Material
Steel

