TP support / wall and support bracket FS
Type TPSA 145 FS
Item no. 6364101
EAN 4012196198979



Item no. / Type
Width
F in kN
Smallest selling unit: 1 piece
1piece
piece
Description
TP support/bracket for fastening to horizontal concrete ceilings and walls.
If the profile is fastened directly to the ceiling or the profile is screwed together as head reinforcement, then, for reasons of stability, always use the spacer, type DS 4.
Technical data
Dimensions
| Length | 145 mm |
|---|---|
| Width | 60 mm |
| Height | 120 mm |
| Dimension L | 145 mm |
| Dimension B | 60 mm |
| Dimension H | 120 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| for width min. | 100 |
| for width max. | 100 mm |
| Version for | Wall and support bracket |
| ROHS-conformant | yes |
| F in kN | 1,5 kN |
| Dimension | B145mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | TP Series |
Bending of the bracket tip at permitted bracket load
Permitted bracket load in kN without man load
Load curve with bracket lengths in mm
Environmental Data
0,7642 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7642 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7642 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
Mounting accessories
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (5)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
F in kN
Colour
Item no.
TPSA 145 FS
60
1,5
zinc
6364101
TPSA 245 FS
60
0,9
zinc
6364209
TPSA 345 FS
60
0,55
zinc
6364306
F in kN
TPSA 145 FS
Item no.
6364101
Width
60
F in kN
1,5
Colour
zinc
TPSA 245 FS
Item no.
6364209
Width
60
F in kN
0,9
Colour
zinc
TPSA 345 FS
Item no.
6364306
Width
60
F in kN
0,55
Colour
zinc




