TP support / wall and support bracket FS
Type TPSA 245 FS
Item no. 6364209
EAN 4012196199099



Item no. / Type
Width
F in kN
Smallest selling unit: 1 piece
1piece
piece
Description
TP profile for use as lightweight support on horizontal concrete ceilings, on length 145–645 mm. Up to length 345 mm, the profile is used as a lightweight wall and support bracket.
In combination with the wall and support bracket, type TPSA/145, head reinforcement can be implemented with two fixing points. Important! If the profile is fixed directly to the ceiling or the profile is screwed together as head reinforcement, then, for reasons of stability, always use the spacer, type DS 4. For enmeshed profile mounting, use the truss-head bolt FRS 10/25 S. When mounting the profiles opposite each other (e.g. head reinforcement), use the hexagonal bolt, type SKS 10/60.
Technical data
Dimensions
| Length | 245 mm |
|---|---|
| Width | 60 mm |
| Height | 120 mm |
| Dimension L | 245 mm |
| Dimension B | 60 mm |
| Dimension H | 120 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| for width min. | 200 |
| for width max. | 200 mm |
| Version for | Wall and support bracket |
| ROHS-conformant | yes |
| F in kN | 0,9 kN |
| Dimension | B245mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | TP Series |
Bending of the bracket tip at permitted bracket load
Permitted bracket load in kN without man load
Load curve with bracket lengths in mm
Environmental Data
1,0808 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,0808 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,0808 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
Mounting accessories
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (5)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
F in kN
Colour
Item no.
TPSA 145 FS
60
1,5
zinc
6364101
TPSA 245 FS
60
0,9
zinc
6364209
TPSA 345 FS
60
0,55
zinc
6364306
F in kN
TPSA 145 FS
Item no.
6364101
Width
60
F in kN
1,5
Colour
zinc
TPSA 245 FS
Item no.
6364209
Width
60
F in kN
0,9
Colour
zinc
TPSA 345 FS
Item no.
6364306
Width
60
F in kN
0,55
Colour
zinc




