TP support FS
Type TPS 445 FS
Item no. 6364322
EAN 4012196199334



Item no. / Type
Length
Smallest selling unit: 1 piece
1piece
piece
Description
TP support for fastening to horizontal concrete ceilings.
If the profile is fastened directly to the ceiling or the profile is screwed together as head reinforcement, then, for reasons of stability, always use the spacer, type DS 4.
Important: only use brackets of length 345 mm or less.
Technical data
Dimensions
| Length | 445 mm |
|---|---|
| Width | 60 mm |
| Height | 120 mm |
| Dimension L | 445 mm |
| Dimension H | 120 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Version for | S profile |
| ROHS-conformant | yes |
| Dimension | L445mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | TP Series |
Bending of the end of the suspended support at permitted bracket load
Permitted bracket load in kN without man load
Bracket length in mm
Load curves with support lengths in mm
Environmental Data
1,7223 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,7223 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,7223 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
FRS 10x25 TPS F
6407536
Smallest selling unit: 50 piece
50piece
piece

Item no. 6407536
Truss-head bolt with nut and washer FType
FRS 10x25 TPS F
Smallest selling unit: 50 piece
50piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
TPS 445 FS
445
zinc
6364322
TPS 545 FS
545
zinc
6364349
TPS 645 FS
645
zinc
6364365
Length
TPS 445 FS
Item no.
6364322
Length
445
Colour
zinc
TPS 545 FS
Item no.
6364349
Length
545
Colour
zinc
TPS 645 FS
Item no.
6364365
Length
645
Colour
zinc





