TP profile FT
Type TPSG 3000 FT
Item no. 6366093
EAN 4012195424925



Item no. / Type
6366093 / TPSG 3000 FT
Length
3000 mm
Plate thickness
2 mm
Smallest selling unit: 1 piece
1piece
piece
Description
TP profile with clamping lugs.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 60 mm |
| Height | 20 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Plate thickness | 2 mm |
| Type of perforation | Without |
| Breakable | no |
| With toothing | no |
| Version for | Single profile |
| ROHS-conformant | yes |
| Profile shape | Flat profile |
| Dimension | 3000mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | TP Series |
Environmental Data
8,609 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 8,609 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 8,609 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Plate thickness
Item no.
TPSG 3000 FT
3000
2
6366093
TPSG 3000 FT
Item no.
6366093
Length
3000
Plate thickness
2


