TP profile FS
Type TPSG 200L FS
Item no. 6366536
EAN 4012195381709



Item no. / Type
Length
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
TP profile with clamping hook for the screwless mounting of mesh cable trays.
Technical data
Dimensions
| Length | 200 mm |
|---|---|
| Width | 60 mm |
| Height | 20 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Plate thickness | 2 mm |
| Type of perforation | Without |
| Breakable | no |
| With toothing | no |
| Version for | Single profile |
| ROHS-conformant | yes |
| Profile shape | Flat profile |
| Dimension | 200mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | TP Series |
Environmental Data
0,652 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,652 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,652 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Plate thickness
Item no.
TPSG 3000 FS
3000
2
6366090
TPSG 150L FS
150
2
6366533
TPSG 200L FS
200
2
6366536
TPSG 250L FS
250
2
6366539
TPSG 300L FS
300
2
6366542
TPSG 400L FS
400
2
6366545
TPSG 500L FS
500
2
6366548
TPSG 600L FS
600
2
6366551
TPSG 700L FS
700
2
6366554
Length
TPSG 3000 FS
Item no.
6366090
Length
3000
Plate thickness
2
TPSG 150L FS
Item no.
6366533
Length
150
Plate thickness
2
TPSG 200L FS
Item no.
6366536
Length
200
Plate thickness
2
TPSG 250L FS
Item no.
6366539
Length
250
Plate thickness
2
TPSG 300L FS
Item no.
6366542
Length
300
Plate thickness
2
TPSG 400L FS
Item no.
6366545
Length
400
Plate thickness
2
TPSG 500L FS
Item no.
6366548
Length
500
Plate thickness
2
TPSG 600L FS
Item no.
6366551
Length
600
Plate thickness
2
TPSG 700L FS
Item no.
6366554
Length
700
Plate thickness
2



