Tightening strap for fastening of cable bandages
Type FSB-SB 100
Item no. 7203131
EAN 4012195993056



Item no. / Type
7203131 / FSB-SB 100
Length
100000 mm
Smallest selling unit: 1 piece
1piece
piece
Description
100 m roll of lightweight tightening strap, for universal fastening. Thickness 0,5mm.
Technical data
Dimensions
| Length | 100000 mm |
|---|---|
| Width | 15 mm |
| Dimension L | 100000 mm |
Technical data
| per rolls | 100 |
|---|---|
| Version for | Smooth |
| ROHS-conformant | yes |
| Dimension | 100m |
| Surface | Aluminium-plated, feran |
| Material | Steel |
| Colour | aluminium |
| Type of band | Straight |
Environmental Data
4,0455 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 4,0455 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,0455 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Item no.
FSB-SB 100
100000
7203131
FSB-SB 100
Item no.
7203131
Length
100000





