Securing clip
Type FSB-SC
Item no. 7203134
EAN 4012195726425


Item no. / Type
7203134 / FSB-SC
Width
14 mm
Smallest selling unit: 50 piece
50piece
piece
Description
Stainless steel clip to secure the bend tightening strap. Provides prevention of removal from the lock.
Technical data
Dimensions
| Width | 14 mm |
|---|---|
| Height | 29 mm |
| Dimension B | 14 mm |
| Dimension H | 29 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 16x34 |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
0,0096 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0096 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0096 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (1)
Product images (1)
Tender specifications (1)
Variants
Type
Width
Item no.
FSB-SC
14
7203134
FSB-SC
Item no.
7203134
Width
14


