Terminal strip set with screwless terminals for SDB 12
Type KLS-SDB 12S
Item no. 2008922
EAN 4012196465897



Item no. / Type
2008922 / KLS-SDB 12S
Length
184 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Terminal strip set for the small distributors of the SDB series. The sets can be used to expand and equip the empty small distributors of the SDB 12... type series.
Mounting instructions; cover strip; hat rail with corresponding support and fastening material; one protective conductor terminal and one neutral conductor terminal each with two 16/25 mm² screw terminals and 2x 4 mm² and 12x 2.5 mm² screwless terminals
Mounting instructions; cover strip; hat rail with corresponding support and fastening material; one protective conductor terminal and one neutral conductor terminal each with two 16/25 mm² screw terminals and 2x 4 mm² and 12x 2.5 mm² screwless terminals
The terminal strip set with screwless terminals contains:
Technical data
Dimensions
| Length | 184 mm |
|---|---|
| Width | 15 mm |
| Height | 4 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Cross-section | 2.5 mm² |
| Dimension | 184x15x4 |
| Product series | HSK |
Environmental Data
1,6522 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,6522 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,6522 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Item no.
KLS-SDB 12S
184
2008922
KLS-SDB 12S
Item no.
2008922
Length
184

