Terminal strip set with screwless terminals for SDB 05
Type KLS-SDB 05S
Item no. 2008914
EAN 4012196465873



Item no. / Type
2008914 / KLS-SDB 05S
Length
82 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Terminal strip set for the small distributors of the SDB series. The sets can be used to expand and equip the empty small distributors of the SDB 05... type series.
Mounting instructions; cover strip; hat rail with corresponding support and fastening material; one protective conductor terminal and one neutral conductor terminal each with two 16/25 mm² screw terminals and 2x 4 mm² and 12x 2.5 mm² screwless terminals
Mounting instructions; cover strip; hat rail with corresponding support and fastening material; one protective conductor terminal and one neutral conductor terminal each with two 16/25 mm² screw terminals and 2x 4 mm² and 12x 2.5 mm² screwless terminals
The terminal strip set with screwless terminals contains:
Technical data
Dimensions
| Length | 82 mm |
|---|---|
| Width | 15 mm |
| Height | 4 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Cross-section | 2.5 mm² |
| Dimension | 121x15x4 |
| Product series | HSK |
Environmental Data
0,9302 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,9302 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,9302 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Item no.
KLS-SDB 05S
82
2008914
KLS-SDB 05S
Item no.
2008914
Length
82

