Terminal strip set with screwless terminals for SDB 03
Type KLS-SDB 03S
Item no. 2008910
EAN 4012196465866



Item no. / Type
2008910 / KLS-SDB 03S
Length
122 mm
Nominal voltage
450 V
Nominal cross-section, min.
6 mm²
Nominal cross-section, max.
16 mm²
Smallest selling unit: 1 piece
1piece
piece
Description
Terminal strip set for the small distributors of the SDB series. The sets can be used to expand and equip the empty small distributors of the SDB 03... type series.
Mounting instructions; cover strip; hat rail with corresponding support and fastening material; one protective conductor terminal and one neutral conductor terminal each with two 16/25 mm² screw terminals and 2x 4 mm² and 12x 2.5 mm² screwless terminals
Mounting instructions; cover strip; hat rail with corresponding support and fastening material; one protective conductor terminal and one neutral conductor terminal each with two 16/25 mm² screw terminals and 2x 4 mm² and 12x 2.5 mm² screwless terminals
The terminal strip set with screwless terminals contains:
Technical data
Dimensions
| Length | 122 mm |
|---|---|
| Width | 15 mm |
| Height | 4 mm |
Technical data
| Nominal current | 100 A |
|---|---|
| Nominal voltage | 450 V |
| Nominal cross-section, min. | 6 mm² |
| Nominal cross-section, max. | 16 mm² |
| ROHS-conformant | yes |
| Dimension | 82x15x4 |
| Product series | HSK |
Environmental Data
1,0288 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,0288 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,0288 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Nominal voltage
Nominal cross-section, min.
Nominal cross-section, max.
Item no.
KLS-SDB 03S
122
450
6
16
2008910
KLS-SDB 03S
Item no.
2008910
Length
122
Nominal voltage
450
Nominal cross-section, min.
6
Nominal cross-section, max.
16

