Terminal strip set with screw terminals for SDB 12
Type KLS-SDB 12
Item no. 2008892
EAN 4012196465859



Item no. / Type
2008892 / KLS-SDB 12
Length
184 mm
Nominal voltage
450 V
Nominal cross-section, min.
6 mm²
Nominal cross-section, max.
16 mm²
Smallest selling unit: 1 piece
1piece
piece
Description
Terminal strip set for the small distributors of the SDB series. The sets can be used to expand and equip empty small distributors of the SDB 12... type series.
Mounting instructions; hat rail with corresponding support and fastening material; 16 mm² protective conductor terminal; 16 mm² neutral conductor terminal
Mounting instructions; hat rail with corresponding support and fastening material; 16 mm² protective conductor terminal; 16 mm² neutral conductor terminal
The terminal strip set with screw terminals contains:
Technical data
Dimensions
| Length | 184 mm |
|---|---|
| Width | 20,5 mm |
| Height | 31 mm |
Technical data
| Nominal current | 100 A |
|---|---|
| Nominal voltage | 450 V |
| Number of screwless terminals per pole | 12 |
| Nominal cross-section, min. | 6 mm² |
| Nominal cross-section, max. | 16 mm² |
| ROHS-conformant | Exempt |
| Dimension | 184x15x4 |
| Product series | HSK |
Environmental Data
1,0169 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,0169 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,0169 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Nominal voltage
Nominal cross-section, min.
Nominal cross-section, max.
Item no.
KLS-SDB 12
184
450
6
16
2008892
KLS-SDB 12
Item no.
2008892
Length
184
Nominal voltage
450
Nominal cross-section, min.
6
Nominal cross-section, max.
16

