Terminal strip set with screw terminals for SDB 09
Type KLS-SDB 09
Item no. 2008888
EAN 4012196465842



Item no. / Type
2008888 / KLS-SDB 09
Length
172 mm
Nominal voltage
450 V
Nominal cross-section, min.
6 mm²
Nominal cross-section, max.
16 mm²
Smallest selling unit: 1 piece
1piece
piece
Description
Terminal strip set for the small distributors of the SDB series. The sets can be used to expand and equip empty small distributors of the SDB 09... type series.
Mounting instructions; hat rail with corresponding support and fastening material; 16 mm² protective conductor terminal; 16 mm² neutral conductor terminal
Mounting instructions; hat rail with corresponding support and fastening material; 16 mm² protective conductor terminal; 16 mm² neutral conductor terminal
The terminal strip set with screw terminals contains:
Technical data
Dimensions
| Length | 172 mm |
|---|---|
| Width | 20,5 mm |
| Height | 31 mm |
Technical data
| Nominal current | 100 A |
|---|---|
| Nominal voltage | 450 V |
| Number of screwless terminals per pole | 8 |
| Nominal cross-section, min. | 6 mm² |
| Nominal cross-section, max. | 16 mm² |
| ROHS-conformant | Exempt |
| Dimension | 172x15x4 |
| Product series | HSK |
Environmental Data
0,6385 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6385 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6385 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Nominal voltage
Nominal cross-section, min.
Nominal cross-section, max.
Item no.
KLS-SDB 09
172
450
6
16
2008888
KLS-SDB 09
Item no.
2008888
Length
172
Nominal voltage
450
Nominal cross-section, min.
6
Nominal cross-section, max.
16

