Terminal strip set for X series
Type KL-X25 16-35
Item no. 2008939
EAN 4012196614318




Item no. / Type
Length
Nominal voltage
Nominal cross-section, min.
Nominal cross-section, max.
Smallest selling unit: 1 piece
1piece
piece
Description
Terminal strip set for the distribution boxes of the SDB series. The sets can be used to expand and equip empty distribution boxes of the SDB series.
Mounting instructions; hat rail with corresponding support and fastening material; 16 mm² protective conductor terminal; 16 mm² neutral conductor terminal
Mounting instructions; hat rail with corresponding support and fastening material; 16 mm² protective conductor terminal; 16 mm² neutral conductor terminal
The terminal strip set with screw terminals contains:
Technical data
Dimensions
| Length | 182 mm |
|---|
Technical data
| Pole number | 5 |
|---|---|
| Nominal current | 100 A |
| Nominal voltage | 450 V |
| Number of screwless terminals per pole | 4 |
| Nominal cross-section, min. | 16 mm² |
| Nominal cross-section, max. | 35 mm² |
| ROHS-conformant | Exempt |
| Dimension | 16-35mm² |
| Product series | HSK |
Environmental Data
1,1339 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,1339 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,1339 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (3)
Tender specifications (1)
Variants
Type
Length
Nominal voltage
Nominal cross-section, min.
Nominal cross-section, max.
Item no.
KL-X10 06-16
120
450
6
16
2008931
KL-X16 06-16
170
450
6
16
2008935
KL-X25 16-35
182
450
16
35
2008939
Length
Nominal cross-section, min.
Nominal cross-section, max.
KL-X10 06-16
Item no.
2008931
Length
120
Nominal voltage
450
Nominal cross-section, min.
6
Nominal cross-section, max.
16
KL-X16 06-16
Item no.
2008935
Length
170
Nominal voltage
450
Nominal cross-section, min.
6
Nominal cross-section, max.
16
KL-X25 16-35
Item no.
2008939
Length
182
Nominal voltage
450
Nominal cross-section, min.
16
Nominal cross-section, max.
35

