Terminal strip 16–35 mm², junction box, T series, X series
Type KL-T 16-35
|Item no. 2016195
|EAN 4012195896968



Item no. / Type
2016195 / KL-T 16-35
Nominal voltage
400 V
Nominal cross-section, min.
16 mm²
Nominal cross-section, max.
35 mm²
No. of terminals
4
Smallest selling unit: 10 piece
10piece
piece
Description
Brass terminals, steel screws, electrogalvanised and transparently passivated, nominal cross-section 16 ÷ 35 mm², nominal voltage 400 V, 1-pin, with terminal sockets, max. connectable conductor per terminal 4 x 35 mm², 4 x 25 mm², 8 x 16 mm² or 12 x 10 mm².
Technical data
Dimensions
| Length | 52 mm |
|---|---|
| Width | 24 mm |
| Height | 36 mm |
Technical data
| Pole number | 1 |
|---|---|
| Nominal current | 125 A |
| Nominal voltage | 400 V |
| Explosion-tested version | no |
| Closing plate required | no |
| Insulation material | Thermoplast |
| Transparent | no |
| Number of screwless terminals per pole | 1 |
| Version of electrical connection 1 | Screw connection |
| Connection position | Side |
| Connectable conductor cross-section, single-wire, min. | 10 mm² |
| Connectable conductor cross-section, single-wire, max. | 35 mm² |
| Nominal cross-section, min. | 16 mm² |
| Nominal cross-section, max. | 35 mm² |
| ROHS-conformant | Exempt |
| Cross-section | Max. connectable conductors per terminal max. 4 x 35 mm², 4 x 25 mm², 8x16 mm² or 12 x 10 mm² mm² |
| No. of terminals | 4 |
| Dimension | 35mm² |
| Material | Polyamide |
| Colour | Light grey |
| Product series | HSK |
Environmental Data
0,1639 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1639 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1639 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Nominal voltage
Nominal cross-section, min.
Nominal cross-section, max.
No. of terminals
Item no.
KL-T 16-35
400
16
35
4
2016195
KL-T 16-35
Item no.
2016195
Nominal voltage
400
Nominal cross-section, min.
16
Nominal cross-section, max.
35
No. of terminals
4

