Terminal strip 1.5–6 mm², junction box, T series
Type KL-T 02-06
Item no. 2016185
EAN 4012195942832




Item no. / Type
2016185 / KL-T 02-06
Nominal voltage
400 V
Nominal cross-section, min.
1,5 mm²
Nominal cross-section, max.
6 mm²
No. of terminals
5
Smallest selling unit: 10 piece
10piece
piece
Description
Terminals and screws made of steel, galvanised and transparent-chromated, nominal cross-section 1.5 ÷ 6 mm², rated voltage 400 V, five-pole, with socket terminals, max. connectable cross-sections per terminal: 3x6 mm², 4x4 mm² or 6x2.5 mm².
System accessories for B9/TM; T60 junction box
Technical data
Dimensions
| Length | 62 mm |
|---|---|
| Width | 25 mm |
| Height | 35 mm |
Technical data
| Pole number | 5 |
|---|---|
| Nominal current | 41 A |
| Nominal voltage | 400 V |
| Explosion-tested version | no |
| Closing plate required | no |
| Insulation material | Thermoplast |
| Transparent | no |
| Number of screwless terminals per pole | 1 |
| Version of electrical connection 1 | Screw connection |
| Connection position | Side |
| Connectable conductor cross-section, single-wire, min. | 2,5 mm² |
| Connectable conductor cross-section, single-wire, max. | 6 mm² |
| Nominal cross-section, min. | 1,5 mm² |
| Nominal cross-section, max. | 6 mm² |
| ROHS-conformant | yes |
| Cross-section | Max. connectable cross-sections per terminal: 3 x 6 mm², 4 x 4 mm² or 6 x 2.5 mm² mm² |
| No. of terminals | 5 |
| Dimension | 6mm² |
| Material | Polyamide |
| Colour | Light grey |
| Product series | HSK |
Environmental Data
0,1677 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1677 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1677 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Certificates (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Nominal voltage
Nominal cross-section, min.
Nominal cross-section, max.
No. of terminals
Item no.
KL-T 02-06
400
1,5
6
5
2016185
KL-T 02-06
Item no.
2016185
Nominal voltage
400
Nominal cross-section, min.
1,5
Nominal cross-section, max.
6
No. of terminals
5

