Telitank T12L
Type T12L 00C 7011
Item no. 7408096
EAN 4012195114109



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Raised-height Telitank installation units can be used in dry rooms with dry or wet-cleaned floors, according to the standard. They are installed on covers of empty underfloor boxes and trunking of the appropriate underfloor systems and on raised or cavity floors. A system opening of the type "DAT" is required for fixing on systems. Telitanks offer direct installation options for accessories with a support ring or support bracket with a 60 mm fixing groove. All the fixing grooves are arranged vertically. Modul 45 devices are locked directly into the appropriate cover plates. All the Telitank housings are made of shock-resistant polyamide and thus have a high load capacity. As the Telitanks have a fixed location, care should be taken during planning that they are not located in traffic areas.
Technical data
Dimensions
| Length | 375,5 mm |
|---|---|
| Width | 154 mm |
| Height | 108,5 mm |
Technical data
| Number of installable devices | 12 |
|---|---|
| Suitable for standard switch material | yes |
| Suitable for wet care | yes |
| Number of installable devices, front side | 4 |
| Number of installable devices, rear side | 4 |
| ROHS-conformant | yes |
| Dimension | 375x154x109 |
| Material | Polyamide |
| Colour | Iron grey; RAL 7011 |
| Product series | Telitank |
Environmental Data
3,5897 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 3,5897 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,5897 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
T12L P02S 9011
7408116
Smallest selling unit: 1 piece
1piece
piece
T12L P17S 9011
7408164
Smallest selling unit: 1 piece
1piece
piece
T12L P1S 9011
7408172
Smallest selling unit: 1 piece
1piece
piece

Item no. 7408108
Cover plate, Telitank T12L, blankType
T12L P01S 9011
Smallest selling unit: 1 piece
1piece
piece

Item no. 7408116
Cover plate, Telitank T12L, blank, for lengthwise sideType
T12L P02S 9011
Smallest selling unit: 1 piece
1piece
piece

Item no. 7408164
Cover plate, Telitank T12L, Modul 45® installation openingType
T12L P17S 9011
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Number of installable devices
Colour
Item no.
T12L 00C 7011
12
Iron grey; RAL 7011
7408096
T12L 00C 9011
12
Graphite black; RAL 9011
7408100
Colour
T12L 00C 7011
Item no.
7408096
Number of installable devices
12
Colour
Iron grey; RAL 7011
T12L 00C 9011
Item no.
7408100
Number of installable devices
12
Colour
Graphite black; RAL 9011




