Cover plate, Telitank T12L, Modul 45® installation opening
Type T12L P17S 9011
Item no. 7408164
EAN 4012195114352



Item no. / Type
7408164 / T12L P17S 9011
Colour
Graphite black; RAL 9011
Smallest selling unit: 1 piece
1piece
piece
Description
Cover plate with rectangular opening for a triple Modul 45 socket, suitable for lengthwise side of T12L (1/2 cover).
Technical data
Dimensions
| Length | 88 mm |
|---|---|
| Width | 142 mm |
| Height | 2 mm |
Technical data
| Labelling panel | no |
|---|---|
| Application | On-floor tank |
| Seal installation option | no |
| Blanking lid | no |
| Installation technology | Grid M45 |
| Number of single openings | 0 |
| Number of double openings | 0 |
| Number of triple openings | 1 |
| Number of CEE/Perilex openings | 0 |
| Number of square openings | 0 |
| Number of round openings | 0 |
| Number of oval openings | 0 |
| Suitable for labelling panel | no |
| Fastening type | Screw-on |
| ROHS-conformant | yes |
| Dimension | 142x88mm |
| Material | Polyamide |
| Colour | Graphite black; RAL 9011 |
| Product series | Telitank |
Environmental Data
0,096 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,096 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,096 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
T12L P17S 9011
Graphite black; RAL 9011
7408164
T12L P17S 9011
Item no.
7408164
Colour
Graphite black; RAL 9011

