Tapered pipe air-termination rod
Type 101 VL2000
Item no. 5401983
EAN 4012195107774



Item no. / Type
Length
Nominal size Ø
Smallest selling unit: 1 piece
1piece
piece
Description
• Suitable for wind loads according to Eurocode 1: DIN EN 1991-1-4
• From a free length of > 2.5 m, an additional fastening, e.g. insulated
spacer is recommended
• Last metre is tapered from Ø 16 mm to Ø 10 mm, material: AlMgSi
• Matches stand system FangFix
• From a free length of > 2.5 m, an additional fastening, e.g. insulated
spacer is recommended
• Last metre is tapered from Ø 16 mm to Ø 10 mm, material: AlMgSi
• Matches stand system FangFix
Technical data
Dimensions
| Length | 2000 mm |
|---|
Technical data
| Nominal size Ø | 10/16 mm |
|---|---|
| Diameter | 16 mm |
| High voltage-resistant, insulated version | no |
| Connection | Round conductor |
| Version for | Tapered air-termination rod |
| ROHS-conformant | yes |
| Dimension | 2000mm |
| Material | Aluminium |
Environmental Data
6,4682 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 6,4682 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 6,4682 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Nominal size Ø
Item no.
101 VL1500
1500
10/16
5401980
101 VL2000
2000
10/16
5401983
101 VL2500
2500
10/16
5401986
101 VL3000
3000
10/16
5401989
101 VL3500
3500
10/16
5401993
101 VL4000
4000
10/16
5401995
Length
101 VL1500
Item no.
5401980
Length
1500
Nominal size Ø
10/16
101 VL2000
Item no.
5401983
Length
2000
Nominal size Ø
10/16
101 VL2500
Item no.
5401986
Length
2500
Nominal size Ø
10/16
101 VL3000
Item no.
5401989
Length
3000
Nominal size Ø
10/16
101 VL3500
Item no.
5401993
Length
3500
Nominal size Ø
10/16
101 VL4000
Item no.
5401995
Length
4000
Nominal size Ø
10/16

