T 60 junction box, plug-in seal, terminal strip, casting resin
Type T 60 hars
Item no. 2010007
EAN 4012196286539




Item no. / Type
2010007 / T 60 hars
Clear internal dimensions
100x100x48 mm
No. of entries
7
Protection rating
IP68
Colour
Light grey; RAL 7035
Smallest selling unit: 1 piece
1piece
piece
Description
Set consisting of a T 60 junction box with terminal strip, casting resin and a pair of disposable gloves. 2-component casting resin in a mixing bag to protect the electrical installation against moisture, in accordance with the IP68 protection class, and mechanical loads.
The processing time of the casting resin is 40 minutes at 5 °C and can be reduced to, for example, 20 minutes at 35 °C.
When stored in aluminium bags and at an ambient temperature of 15 to 30 °C, the casting resin can be stored for 24 months.
The processing time of the casting resin is 40 minutes at 5 °C and can be reduced to, for example, 20 minutes at 35 °C.
When stored in aluminium bags and at an ambient temperature of 15 to 30 °C, the casting resin can be stored for 24 months.
The casting resin has a low hardening temperature and a processing temperature of 0–35 °C. The volume of casting resin therein corresponds to the box volume.
Technical data
Dimensions
| Length | 114 mm |
|---|---|
| Width | 114 mm |
| Height | 57 mm |
| Clear internal dimensions | 100x100x48 mm |
Technical data
| Type of entry | Plug-in seal |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| No. of entries | 7 |
| Entry from rear | yes |
| Transparent lid | no |
| Protection rating | IP68 |
| Nominal voltage | 500 V |
| Expandable | yes |
| with lid | yes |
| Sealable | yes |
| Type of entry | Cable |
| For Ex zone | Without |
| Measured insulation voltage Vi | 500 V |
| Maintain electrical functions | Without |
| Explosion-tested version | no |
| Type of housing penetration | Cuttable stepped membrane |
| With screening | no |
| Weatherproof | no |
| Protection rating IK code | IK08 |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Nominal cross-section, min. | 6 mm² |
| Shape | Square |
| Equipment | Terminal |
| Cover | Not transparent |
| Cover fastening | Screwed |
| ROHS-conformant | yes |
| Mounting type | Wall/ceiling mounting |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 65 °C |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | 114x114x57 |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
| Product series | Mx series |
Environmental Data
0,632 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,632 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,632 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (3)
Catalogues & Flyers (7)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (3)
Tender specifications (1)
Variants
Type
Clear internal dimensions
No. of entries
Protection rating
Colour
Item no.
T 60 hars
100x100x48
7
IP68
Light grey; RAL 7035
2010007
T 60 hars
Item no.
2010007
Clear internal dimensions
100x100x48
No. of entries
7
Protection rating
IP68
Colour
Light grey; RAL 7035




