Suspension strip MagicFix
Type ASM 150 FS
Item no. 6426204
EAN 4012197509606



Item no. / Type
Length
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Suspension straps for the supsension of the MagicFix support rail from the ceiling, for the creation of pendulum or centre suspensions with light cable trays, mesh cable trays or cable ladders. Graded height ajustments and multi-layered installation of trays and ladders possible.
Technical data
Dimensions
| Length | 1490 mm |
|---|---|
| Width | 28 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Material thickness | 1,5 mm |
| Adjustable | no |
| Profile shape | Flat profile |
| Support load | 2,4 kN |
| Hinged | no |
| Hole diameter | 9 mm |
| Version for | Suspension strip |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 1500mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | OBO-MagicFix® |
Accessories
System accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Item no.
ASM 50 FS
490
28
6426200
ASM 100 FS
990
28
6426202
ASM 150 FS
1490
28
6426204
ASM 200 FS
1990
28
6426206
Length
ASM 50 FS
Item no.
6426200
Length
490
Width
28
ASM 100 FS
Item no.
6426202
Length
990
Width
28
ASM 150 FS
Item no.
6426204
Length
1490
Width
28
ASM 200 FS
Item no.
6426206
Length
1990
Width
28

