Protective cap MagicFix
Type SKM OR
|Item no. 6426180
|EAN 4012197503086



Item no. / Type
6426180 / SKM OR
Version for
End cap
Smallest selling unit: 20 piece
20piece
piece
Description
Protective cap to protect sharp edges, fits the fastening straps of the MagicFix support rail and the MagicFix suspension straps.
Technical data
Dimensions
| Length | 12 mm |
|---|---|
| Width | 32 mm |
| Height | 5 mm |
Technical data
| Suitable for profile shapes | Miscellaneous |
|---|---|
| Version for | End cap |
| ROHS-conformant | yes |
| Dimension | 12x32mm |
| Material | Polyethylene |
| Colour | Orange |
| Product series | OBO-MagicFix® |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Version for
Item no.
SKM OR
End cap
6426180
SKM OR
Item no.
6426180
Version for
End cap
