Surge arrester V20, 3-pole + NPE, 150 V
Type V20-3+NPE-150
Item no. 5095233
EAN 4012196163847



Item no. / Type
Maximum continuous voltage AC
Pole version
Smallest selling unit: 1 piece
1piece
piece
Description
Surge arrester, type 2
• For surge voltage protection equipotential bonding to VDE 0100-443 (IEC 60364-4-44)
• Discharge capacity to 40 kA (8/20) per pole through high-performance varistors
• Modular connectable arrester with cut-off unit and visual status display
• Locking mechanism with vibration protection and voltage keying
• Plastic to UL 94 V-0
• The remote signalling variants (FS) have a potential-free changeover contact for remote signalling
Application: Equipotential bonding in main and sub-distributions.
• For surge voltage protection equipotential bonding to VDE 0100-443 (IEC 60364-4-44)
• Discharge capacity to 40 kA (8/20) per pole through high-performance varistors
• Modular connectable arrester with cut-off unit and visual status display
• Locking mechanism with vibration protection and voltage keying
• Plastic to UL 94 V-0
• The remote signalling variants (FS) have a potential-free changeover contact for remote signalling
Application: Equipotential bonding in main and sub-distributions.
Technical data
Technical data
| Pole number | 4 |
|---|---|
| Network form | Other |
| Blow-out | no |
| Signalling on device | Visual |
| Protection rating | IP20 |
| Maximum continuous voltage (L-N) | 150 V |
| Maximum continuous voltage (N-PE) | 255 V |
| Nominal discharge current (8/20 µs) [L-N] | 20 kA |
| Nominal discharge current (8/20 µs) [N-PE] | 40 kA |
| Housing material surge protection components | PA UL 94 V-0 |
| Maximum discharge current (8/20 μs) [L-N] | 40 kA |
| Maximum discharge current (8/20 μs) [N-PE] | 60 kA |
| Remote signalling | no |
| Test class, type 2 | yes |
| Nominal voltage AC (50/60 Hz) | 120 V |
| Integrated back-up fuse | no |
| Protection level [L-N] | ≤0,8 |
| Maximum continuous voltage AC | 150 V |
| Nominal discharge current (8/20 µs) | 20 kA |
| Pole version | 3+N/PE |
| Installation type | DIN rail 35 mm |
| Max. mains-side overcurrent protection | 160 A gL/gG |
| Residual voltage [L-N] @ 5 kA | 0,6 kV |
| Short-circuit resistance for max. mains-side overcurrent protection | 50 kA eff |
| Residual voltage [L-N] @ 1 kA | 0,5 kV |
| TOV voltage [L-N] ‒ withstand mode ‒ 5 s | 175 V |
| TOV voltage [L-N] ‒ fail safe mode ‒ 120 min. | 230 V |
| TOV voltage [N-PE] ‒ withstand mode ‒ 200 ms | 1200 V |
| SPD to UL 1449 | Type 4 |
| Minimum distance | 1,5 mm |
| Approvals | VDE, KEMA, UL, ÖVE |
| Short-circuit resistant | yes |
| TN network form | yes |
| TN-C-S network form | yes |
| TN-S network form | yes |
| TT network form | yes |
| ROHS-conformant | yes |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 80 °C |
| Torque | 4 Nm |
| SPD to IEC 61643-11 | Class II |
| SPD to EN 61643-11 | Type 2 |
| Maximum discharge current (8/20 μs) | 40 kA |
| Follow current quenching capacity (eff) [N-PE] | 0,1 kA |
| Response time | <25 ns |
| Maximum back-up fuse | 160 A |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 150V |
| Humidity, max. | 95 % |
| Humidity, min. | 5 % |
Connectivity options
| Conductor cross-section, flexible (fine-wire), min. | 1,5 mm² |
|---|---|
| Conductor cross-section, flexible (fine-wire), max. | 35 mm² |
| Arrester surge current (8/20 µs) [total] | 60 kA |
| Conductor cross-section, flexible (fine-wire), min. | 16 AWG |
| Conductor cross-section, flexible (fine-wire), max. | 2 AWG |
| Conductor cross-section, rigid (single-wire/multiwire), min. | 1,5 mm² |
| Conductor cross-section, rigid (single-wire/multiwire), max. | 35 mm² |
| Conductor cross-section, rigid (single-wire/multiwire), min. | 16 AWG |
| Conductor cross-section, rigid (single-wire/multiwire), max. | 2 AWG |
| Combined voltage protection level [L-PE] | 1,2 kV |
Environmental Data
1,9534 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,9534 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,9534 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Certificates (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Protection rating
Maximum continuous voltage AC
Pole version
Item no.
V20-1+NPE-150
IP20
150
1+N/PE
5095231
V20-2+NPE-150
IP20
150
2+N/PE
5095232
V20-3+NPE-150
IP20
150
3+N/PE
5095233
Pole version
V20-1+NPE-150
Item no.
5095231
Protection rating
IP20
Maximum continuous voltage AC
150
Pole version
1+N/PE
V20-2+NPE-150
Item no.
5095232
Protection rating
IP20
Maximum continuous voltage AC
150
Pole version
2+N/PE
V20-3+NPE-150
Item no.
5095233
Protection rating
IP20
Maximum continuous voltage AC
150
Pole version
3+N/PE



